IESNA:LM-63-2002
[TEST]P939940
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-740-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21778
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1986.6 1974.1 1948.1 1925.5 1919.8 1922.1 1928.9 1941.3 1952.6 1956
1957.2 1974.1 2009.2 2067 2163.2 2299 2464.3 2663.5 2918.2 3221.6
3565.7 3986.8 4497.3 5078 5702.8 6374.1 7018.2 7318.1 6878.9 5315.7
2892.2 816.1 250.2 148.3 84.9 35.1 0
1986.6 1979.8 1952.6 1930 1924.3 1925.5 1932.3 1944.7 1954.9 1958.3
1960.6 1978.7 2012.6 2073.8 2167.7 2304.7 2472.2 2672.6 2934 3237.4
3592.8 4026.4 4557.3 5125.5 5761.7 6449.9 7080.4 7352.1 6809.9 5196.8
2757.5 765.2 242.2 135.8 79.2 31.7 0
1986.6 1977.5 1951.5 1927.7 1917.5 1918.7 1922.1 1928.9 1933.4 1937.9
1944.7 1964 2000.2 2057.9 2153 2278.6 2439.4 2629.5 2875.2 3175.2
3549.8 4018.5 4568.6 5179.9 5813.8 6486.1 7121.2 7451.7 7049.9 5613.4
3332.5 1229.3 328.3 163 96.2 37.4 0
1986.6 1973 1948.1 1922.1 1908.5 1905.1 1907.4 1908.5 1908.5 1916.4
1927.7 1949.2 1985.5 2042.1 2123.6 2243.5 2403.2 2597.9 2843.5 3142.3
3547.6 4032 4650.1 5346.3 6059.4 6758.9 7412.1 7781.1 7577.3 6515.6
4473.5 2164.3 652 237.7 115.5 36.2 0
1986.6 1973 1949.2 1922.1 1905.1 1901.7 1904 1904 1904 1913
1933.4 1952.6 1983.2 2031.9 2105.4 2216.4 2377.1 2577.5 2824.2 3138.9
3554.4 4107.9 4822.2 5667.7 6537.1 7315.9 7944.1 8342.6 8390.1 7846.8
6257.5 3763.8 1598.3 407.5 137 31.7 0
1986.6 1969.6 1945.8 1918.7 1900.6 1897.2 1900.6 1905.1 1905.1 1914.1
1935.7 1951.5 1975.3 2027.3 2105.4 2216.4 2372.6 2577.5 2828.8 3160.4
3594 4189.4 4988.6 5963.2 6952.5 7811.7 8441 8909.7 9197.2 9013.8
7812.8 5485.5 2627.3 825.2 175.5 40.8 0
1986.6 1973 1948.1 1919.8 1901.7 1897.2 1899.4 1904 1904 1913
1933.4 1954.9 1985.5 2035.3 2112.2 2225.4 2383.9 2583.1 2832.2 3146.9
3562.3 4116.9 4834.6 5667.7 6528 7323.8 7980.3 8437.6 8498.8 7901.1
6401.2 3908.7 1536.1 396.2 114.3 30.6 0
1986.6 1975.3 1951.5 1923.2 1905.1 1900.6 1904 1907.4 1910.8 1919.8
1934.5 1958.3 1996.8 2054.5 2137.1 2251.5 2413.3 2610.3 2855.9 3163.8
3571.3 4085.2 4706.7 5384.7 6078.6 6779.3 7443.8 7816.2 7561.5 6566.5
4601.4 2211.9 659.9 247.9 117.7 36.2 0
1986.6 1978.7 1953.8 1926.6 1911.9 1909.6 1914.1 1923.2 1931.1 1939
1949.2 1969.6 2009.2 2071.5 2164.3 2292.2 2451.8 2645.4 2887.6 3180.8
3552.1 4012.8 4552.7 5142.5 5758.3 6423.9 7078.2 7407.6 7061.2 5872.6
3710.6 1458 417.7 199.2 106.4 43 0
1986.6 1980.9 1954.9 1927.7 1915.3 1914.1 1922.1 1937.9 1951.5 1959.4
1967.3 1987.7 2025.1 2088.5 2185.8 2322.8 2490.3 2692.9 2942 3243.1
3591.7 4025.3 4524.4 5084.8 5680.2 6340.1 6968.4 7215.1 6748.8 5238.7
2870.7 864.8 263.7 133.6 71.3 28.3 0
1986.6 1979.8 1954.9 1927.7 1915.3 1915.3 1923.2 1937.9 1952.6 1959.4
1966.2 1983.2 2021.7 2081.7 2177.9 2311.5 2477.9 2689.5 2939.7 3225
3567.9 3983.4 4480.3 5044 5612.3 6272.2 6914 7217.4 6823.5 5396.1
3057.4 961 278.5 144.9 74.7 26 0
